Live Chat
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Rollenbau
Description
SDF - Double-flanged Wheel
Bill of material
450 SDFTM 75
ORDERNO
Article-number
450 SDFTM 75
WDWOF
Wheel-Ø without flange
450 mm
WDWF
Wheel-Ø with flange
495 mm
TRW
Tread width
80 mm
WW
Wheel width
125 mm
LC
Load capacity
20100 kg
HW
Hub width
125 mm
WB
Wheel bearing
Tapered roller bearing
BD
Bore diameter
75 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices